2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1-C16iC3/30T

Expand Table
EN
1/5
Order No.
ORDERNO
Type
TYP
Maximum capacity in t
CAPACITY
Drawing No.
DRAWNO
Einbauvariante
EBV
Druckstücke
DS
A [mm]
B [mm]
C [mm]
Kugel
R [mm]
a max
A1 [°]
S max
S [mm]
(% der aufgebrachten Last) bei S max
FRS [mm]
(% der aufgebrachten Last) bei S = 1 mm
FRS1 [mm]
1
2
3
4
1-C16iC3/20T
C16i C3
20t
B0989-4.0
Einbauvariante 1
C16/ZOU44A
200
150
123
160
13
6.4
0.49
1-C16iC3/30T
C16i C3
30t
B0989-4.0
Einbauvariante 1
C16/ZOU44A
200
150
123
160
13
9.9
0.76
1-C16iC3/40T
C16i C3
40t
B0989-4.0
Einbauvariante 1
C16/ZOU44A
200
150
123
160
13
12.2
0.94
1-C16iC3/60T
C16i C3
60t
B0989-4.0
Einbauvariante 1
C16/ZOU44A
260
210
157
220
11
5.7
0.52
Show compressed display (4 configurable products)
Order number1-C16iC3/30T
ShorttextDigital load cell
Latest change10.10.2017 08:09:43
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number1-C16iC3/30T